Download document () of 20
We make what matters work*

ACPD-75

Eaton B-Line series ACPD Bang-It anchor, Purple, 3/4" rod size

General specifications

Product Name
Eaton B-Line series ACPD Bang-It anchor
Catalog Number
ACPD-75
UPC
782051311662
Product Height
1.5 in
Product Weight
0.7 lb
Compliances
Not Applicable
Certifications
UL Listed
FM Approved

Product specifications

Color
Purple
Rod size
0.75 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.