Eaton Bussmann series low voltage british standard fuse, 2A, AC 550 V, 21 x 129 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
AD2
|
| UPC |
051712844789
|
| EAN |
5027590491754
|
| Product Length/Depth |
129 mm
|
| Product Height |
21 mm
|
| Product Width |
22 mm
|
| Product Weight |
62.9 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
2 A
|
| Voltage rating |
550 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Application |
general industrial applications
|
| Fuse type |
AD
|
| Fitted with: |
Centre bolted tags
|
| Connection |
111 mm fixing centre
|
Support from Eaton
Commercial support
Phone: 0800-00-32866