Download document () of 20
We make what matters work*

ADE-50

Eaton B-Line series anchors and accessories, For use in concrete, block, brick or stone, Zamac alloy ,1⁄2", Internally threaded anchor for easy removability ,Double expansion anchor

General specifications

Product Name
Eaton B-Line series anchors and accessories
Catalog Number
ADE-50
UPC
781011032548
Product Height
2.5 in
Product Weight
0.19 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Application
For use in concrete, block, brick or stone
Special features
Internally threaded anchor for easy removability
Type
Double expansion anchor
Material
Zamac alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.