Download document () of 20
We make what matters work*

ADE1M162SSN

Eaton Crouse-Hinds series Capri ADE-1F2 cable gland, 2 (M), Straight, Gland size 4, Non-armoured, Stainless steel, 4.5-8.5 outer sheath, Flameproof and increased safety, Silicone seal, M16 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 cable gland
Catalog Number
ADE1M162SSN
EAN
3589350032352
Product Length/Depth
39.2 mm
Product Height
21 mm
Product Width
19 mm
Product Weight
39.8 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 2
Class I, Zone 1
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 22
Zone 2
Ingress protection (IP) ratings
IP66
IP68
Material
Stainless steel
Cable sealing range
2 (M)
Connector type
Straight
Gland size
4
Gland type
Non-armoured
Outer sheath (min/max)
4.5-8.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M16
Nominal thread size Metric/PG
16
Pitch thread
1.5 mm
Thread Length
15 mm
Wrench width
17 mm
Hexagon angular dimension
18.7 mm
Suitable for cable diameter - max
8.5 mm
Suitable for cable diameter - min
4.5 mm
Material quality
Stainless steel V4A
Surface protection
Untreated
Degree of protection (IP)
IP68
Model
Straight
Type of sealing
Sealing ring
Working temperature - max
140 °C
Working temperature - min
-60 °C
For ex-zone gas
1, 2
For ex-zone dust
21, 22
Lamp type included
Halogen Free
Thread type
Metric
Protection, proofing and resistance
Shock Resistant
Version
Explosion - Tested

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.