Download document () of 20
To be discontinued

AH460C9W

Eaton Arrow Hart pin and sleeve connector, IP69K Rated, #8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot), 60A, 3Ø 250V, Back wire, Nickel plated brass, IP67, Nylon, 3-pole, 4-wire, 0.66-1.5in (1.68-3.81cm), Female, 7 1/2 HP, 3PH

General specifications

Product Name
Eaton Arrow Hart pin and sleeve connector
Catalog Number
AH460C9W
UPC
040893619811
Product Length/Depth
11.5 in
Product Height
5.125 in
Product Width
5.125 in
Product Weight
2.092 lb
Certifications
cRUus

Product specifications

Type
Connector
Amperage Rating
60A
Voltage rating
250 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
Grounding
4
Number of poles
Three-pole
Cord diameter
0.66-1.5in (1.68-3.81cm)
Phase
Three-phase
Environmental resistance
IP69K
IP67
Color
Blue
Gender
Female
Horsepower
7.50 hp
Allowable wire size
#8-2 AWG, #10-2 AWG (ground), #12-16 AWG (pilot)
Torque rating
28 lbf-inch
Design type
Pin and sleeve connector
Face/body material
Nylon
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.