Download document () of 20

AJA1

Eaton Crouse-Hinds series AJA angle adapter, 200A, Cast aluminum

General specifications

Product Name
Eaton Crouse-Hinds series AJA angle adapter
Catalog Number
AJA1
UPC
782274029900
Product Length/Depth
6.94 in
Product Height
11.5 in
Product Width
11.5 in
Product Weight
3.53 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Amperage Rating
200A
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.