Download document () of 20
We make what matters work*

AMR0

Eaton Crouse-Hinds series Adjustable Mud Ring, Steel, 3/4" to 1-1/2" round adjustable, 6.1 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series adjustable mud ring
Catalog Number
AMR0
UPC
662277059879
Product Length/Depth
4 in
Product Height
1 in
Product Width
4 in
Product Weight
0.44 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
3/4" to 1-1/2" round adjustable
Material
Steel
Capacity
6.1 cubic in

Export product specification