Download document () of 20
We make what matters work*

AMR2

Eaton Crouse-Hinds series Adjustable Mud Ring, Two device, Steel, Two-gang, 5/8" to 1-1/2" round adjustable, 11.3 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series adjustable mud ring
Catalog Number
AMR2
UPC
662277011969
Product Length/Depth
3 in
Product Height
3.75 in
Product Width
1.93 in
Product Weight
0.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
5/8" to 1-1/2" round adjustable
Configuration
Two device
Material
Steel
Number of gangs
Two-gang
Capacity
11.3 cubic in

Export product specification