Download document () of 20
We make what matters work*

AMR3

Eaton's Crouse-Hinds series Adjustable Mud Ring, 3/4" to 1-1/2" raised adjustable, Commercial grade, steel, three-gang, #8-32 screw hole, used with 4" square outlet boxes, 10.4 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series adjustable mud ring
Catalog Number
AMR3
UPC
662277059855
Product Length/Depth
8.75 in
Product Height
4.75 in
Product Width
1 in
Product Weight
0.78 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
3/4"-1-1/2" raised adjustable
Configuration
Three device
Material
Steel
Number of gangs
Three-gang
Capacity
10.4 cubic in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.