Download document () of 20

AN16GN0AB

Eaton Freedom NEMA motor control starter, Non-Reversing Reset Overload Relay Starter, 120V/60 Hz or 110V/50 Hz coil voltage, 45A, Three-pole, Size 2

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN16GN0AB
UPC
782113971841
Product Length/Depth
4.94 in
Product Height
3.31 in
Product Width
4.38 in
Product Weight
3.3 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Heater Packs must be purchased separately

Product specifications

Special features
Starter w/C306 bi-metal OLR
HP rating - max
3 hp at 115V, 7-1/2 hp at 230V, 10 hp at 208V, 15 hp at 240V, 25 hp at 480,600V
Phase
Single-phase, three-phase
Amperage Rating
45A
Size
2
Mounting
Horizontal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.