Download document () of 20

AR60 CON KIT

Eaton Crouse-Hinds series Arktite AR replacement receptacle contact kit, 60A, 50-400 Hz, Includes 5 phase contacts and 1 ground contact

General specifications

Product Name
Eaton Crouse-Hinds series Arktite AR replacement receptacle contact kit
Catalog Number
AR60 CON KIT
UPC
782274202082
Product Length/Depth
5.75 in
Product Height
0.5 in
Product Width
0.3 in
Product Weight
0.6 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Frequency rating
50 to 400 Hz
Special features
Includes 5 phase contacts and 1 ground contact
Amperage Rating
60A
Voltage rating
600 Vac, 250 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.