Knowledge Search
Download document () of 20
We make what matters work*

AS20

20AMP 250V AC AIRCRAFT FUSE IEC

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
AS20
UPC
051712486934
EAN
5996516027554
Product Length/Depth
25 mm
Product Height
7.6 mm
Product Width
7.6 mm
Product Weight
5.1 g
Compliances
RoHS conform
CE Marked
Certifications
CE

Electrical data

Amperage Rating
20 A
Voltage rating
250 V
Voltage type
AC
Utilization category
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.