Download document () of 20
We make what matters work*

ASE-37

Eaton B-Line series anchors and accessories, single expansion anchor, for rod size of 3/8", anchor length 1-1/2"

General specifications

Product Name
Eaton B-Line series anchors and accessories
Catalog Number
ASE-37
UPC
781011032470
Product Height
1.5 in
Product Weight
0.052 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.