Knowledge Search
Download document () of 20
We make what matters work*

AST5

Eaton Bussmann series low voltage cylindrical fuse 5A, 250V AC, AIRCRAFT FUSE

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
AST5
UPC
051712532365
EAN
5027590491938
Product Length/Depth
63 mm
Product Height
22 mm
Product Width
45 mm
Product Weight
5.5 g
Compliances
CE Marked
RoHS conform
Certifications
CE

Electrical data

Amperage Rating
5 A
Voltage rating
250 V
Voltage type
AC
Utilization category
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.