Knowledge Search
Download document () of 20

ATC-1

Eaton Bussmann series ATC blade fuse, 32 Vdc, 1A, 1 kAIC, Non Indicating, Blade fuse, Black

General specifications

Product Name
Eaton Bussmann series ATC blade fuse
Catalog Number
ATC-1
UPC
051712813426
Product Length/Depth
0.75 in
Product Height
0.2 in
Product Width
0.49 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
Certifications
UL Listed

Electrical rating

Amperage Rating
1 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Color
Black
Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866