Knowledge Search
Download document () of 20

ATC-10

Motor fuse-link, medium voltage, 125 A, AC 3.6 kV, 76 x 359 mm, back-up, BS, with striker

General specifications

Product Name
Eaton Bussmann series ATC blade fuse
Catalog Number
ATC-10
UPC
051712703246
Product Length/Depth
1.63 in
Product Height
0.38 in
Product Width
1.38 in
Product Weight
0.03 lb
Compliances
RoHS Compliant
Certifications
UL Listed

Electrical rating

Amperage Rating
10 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Color
Red
Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866