Knowledge Search
Download document () of 20

ATC-30

Eaton Bussmann series ATC blade fuse, 32 Vdc, 30A, 1 kAIC, Non Indicating, Blade fuse, Green

General specifications

Product Name
Eaton Bussmann series ATC blade fuse
Catalog Number
ATC-30
UPC
051712703284
Product Length/Depth
1.63 in
Product Height
0.38 in
Product Width
1.38 in
Product Weight
0.03 lb
Compliances
RoHS Compliant
Certifications
UL Listed

Electrical rating

Amperage Rating
30 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Color
Green
Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866