Knowledge Search
Download document () of 20

ATC-40

Eaton Bussmann series ATC blade fuse, 32 Vdc, 40A, 1 kAIC, Non Indicating, Blade fuse, Orange

General specifications

Product Name
Eaton Bussmann series ATC blade fuse
Catalog Number
ATC-40
UPC
051712735704
Product Length/Depth
0.75 in
Product Height
0.2 in
Product Width
0.49 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
Certifications
UL Listed

Electrical rating

Amperage Rating
40 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Color
Orange
Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866