Download document () of 20

ATR, 3/8X72 ZN

Eaton B-Line series all threaded rod, 72" H x 0.375" D, Steel, 730 Lbs load cap, 16" thread len

General specifications

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 3/8X72 ZN
UPC
781011690335
Product Height
72 in
Product Weight
1.74 lb
Certifications
Not Applicable

Product specifications

Load capacity
730 lb
Special features
Used with (SC3228) hanger rod stiffener
Type
All threaded rod cut to length
Material
Steel
Thread length
16 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.