Download document () of 20

ATR, 1 1/4X120 ZN

Eaton B-Line series all threaded rod, 120" H x 1.25" D, Steel, 6140Lbs load cap

General specifications

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 1 1/4X120 ZN
UPC
781011877538
Product Height
120 in
Product Weight
22.5 lb
Certifications
Not Applicable

Product specifications

Load capacity
6140lb
Type
All threaded rod cut to length
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.