Download document () of 20

ATR, 1/2X120 HDG

Eaton B-Line series all threaded rod, 120" H x 0.5" D, Steel, 1350 Lb load cap, 13" thread length

General specifications

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 1/2X120 HDG
UPC
781011878801
Product Height
120 in
Product Weight
5.3 lb
Certifications
Not Applicable

Product specifications

Load capacity
1350 lb
Type
All threaded rod cut to length
Material
Steel
Thread length
13 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.