Download document () of 20

B11S-120HDG

Eaton B-Line series strut channel, 3.25" H x 120" L x 1.62" W, Steel, Hot-dipped galvanized, S, 12 Gauge

General specifications

Product Name
Eaton B-Line series strut channel
Catalog Number
B11S-120HDG
UPC
781011203498
Product Length/Depth
120 in
Product Height
3.25 in
Product Width
1.62 in
Product Weight
29.4 lb
Certifications
Not Applicable

Product specifications

Finish
Hot-dipped galvanized
Material
Steel
Channel type
B11
Hole pattern
S
Material gauge
12 Gauge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.