Download document () of 20

B162ZN

Eaton B-Line series open angle, 3.31" H x 4.37" L x 1.62" W, Steel, Electro-plated, 7/32" Gauge, Two hole open angle, 30 deg

General specifications

Product Name
Eaton B-Line series open angle
Catalog Number
B162ZN
UPC
781011514334
Product Length/Depth
4.37 in
Product Height
3.31 in
Product Width
1.62 in
Product Weight
0.546 lb
Certifications
Not Applicable

Product specifications

Type
Two hole open angle, 30 deg
Finish
Electro-plated
Material
Steel
Material gauge
7/32"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.