Download document () of 20
We make what matters work*

B2001AL

Eaton B-Line series thinwall conduit (EMT) clamp, 1/2" conduit size, Aluminum

General specifications

Product Name
Eaton B-Line series thinwall conduit clamp
Catalog Number
B2001AL
UPC
781011608064
Product Length/Depth
2.222 in
Product Height
0.063 in
Product Width
1.25 in
Product Weight
0.1 lb
Certifications
Not Applicable

Product specifications

Size
1/2 inch
Material
Aluminum

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.