Download document () of 20
We make what matters work*

B2011AL

Eaton B-Line series O.D. pipe and conduit clamp, 1-5/8" O.D. size, 1/4"-20 hardware size, Aluminum

General specifications

Product Name
Eaton B-Line series O.D. pipe and conduit clamp
Catalog Number
B2011AL
UPC
781011601249
Product Length/Depth
3.351 in
Product Height
0.081 in
Product Width
1.25 in
Product Weight
0.2 lb
Certifications
Not Applicable

Product specifications

Size
1-5/8"
Material
Aluminum
Bolt/pin size
1/4"-20

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.