Download document () of 20
We make what matters work*

B2011SS4

Eaton B-Line series O.D. pipe and conduit clamp, 1-5/8" O.D. size, 1/4"-20 hardware size, Steel, Stainless steel type 304 finish

General specifications

Product Name
Eaton B-Line series O.D. pipe and conduit clamp
Catalog Number
B2011SS4
UPC
781011601331
Product Length/Depth
3.351 in
Product Height
0.074 in
Product Width
1.25 in
Product Weight
0.2 lb
Certifications
Not Applicable

Product specifications

Size
1-5/8"
Finish
Stainless steel type 304
Material
Steel
Bolt/pin size
1/4"-20

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.