Download document () of 20

B201ZN

Eaton B-Line series square washer, 1.62" H x 1.62" L x 1.62" W, Steel, Electro-plated, 3/8" bolt size, Square washer

General specifications

Product Name
Eaton B-Line series square washer
Catalog Number
B201ZN
UPC
781011520038
Product Length/Depth
1.62 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
0.15 lb
Certifications
Not Applicable

Product specifications

Special features
Hole size 7/16 in diameter
Type
Square washer
Finish
Electro-plated
Material
Steel
Bolt/thread/rod size
3/8"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.