Download document () of 20

B212-1/4HDG

Eaton B-Line series beam clamps, 600 lb, Steel, Safety factor of 5, 3/8"- 16 setscrew included, I-Beam clamp, 7/8" flange width, Hot-dipped galvanized

General specifications

Product Name
Eaton B-Line series beam clamps
Catalog Number
B212-1/4HDG
UPC
781011521554
Product Length/Depth
1.25 in
Product Height
0.875 in
Product Width
2 in
Product Weight
0.41 lb
Certifications
cULus Listed

Product specifications

Load capacity
600 lb
Special features
Safety factor of 5, 3/8"- 16 setscrew included
Type
I-Beam clamp
Material
Steel
Beam/flange width
0.875 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.