Download document () of 20

B212-1/4ZN

Eaton B-Line series I-beam and zee clamp, 0.8750" H x 1.25" L x 2" W, Steel, 600 Lbs load cap, 0.875" beam/flange width

General specifications

Product Name
Eaton B-Line series I-beam and zee clamp
Catalog Number
B212-1/4ZN
UPC
781011521530
Product Length/Depth
1.25 in
Product Height
0.875 in
Product Width
2 in
Product Weight
0.41 lb
Certifications
cULus Listed

Product specifications

Load capacity
600 lb
Special features
Safety factor of 5, 3/8"- 16setscrew included
Type
I-Beam clamp
Material
Steel
Beam/flange width
0.875 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.