Download document () of 20

B22-120SS4

Eaton B-Line series strut channel, 1.62" H x 120" L x 1.62" W, Steel, Stainless steel type 304, 12 Gauge

General specifications

Product Name
Eaton B-Line series strut channel
Catalog Number
B22-120SS4
UPC
781011211226
Product Length/Depth
120 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
19.1 lb
Certifications
Not Applicable

Product specifications

Finish
Stainless steel type 304
Material
Steel
Channel type
B22
Material gauge
12 Gauge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.