Download document () of 20

B3042-1/2X4X3/8PLN

Eaton B-Line series top beam hook, 0.3750" H x 6" L x 0.5" W, Steel, 500 Lbs load cap, 1/2"-13 rod size, Top beam hook

General specifications

Product Name
Eaton B-Line series top beam hook
Catalog Number
B3042-1/2X4X3/8PLN
UPC
781011018542
Product Length/Depth
6 in
Product Height
0.375 in
Product Width
0.5 in
Product Weight
0.588 lb
Certifications
cULus Listed

Product specifications

Load capacity
500 lb
Type
Top beam hook
Application
Support rod completes assembly and secures the flange
Material
Steel
Thread/rod size
1/2"-13

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.