Download document () of 20

B3055-1/2X9ZN

Eaton B-Line series beam clamps, 4" H x 4" L x 9" W, Steel, 850 Lbs load cap, 1/2"-13 thread/rod size

General specifications

Product Name
Eaton B-Line series beam clamps
Catalog Number
B3055-1/2X9ZN
UPC
799038725800
Product Length/Depth
4 in
Product Height
4 in
Product Width
9 in
Product Weight
2.55 lb
Certifications
cULus Listed

Product specifications

Load capacity
850 lb
Type
Steel beam clamp
Application
Vertical adjustment provided in clamp
Material
Steel
Thread/rod size
1/2"-13

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.