Download document () of 20

B3067-3 PLN

Eaton B-Line series bracket, 36" H x 3" L x 33" W, Steel, 7196 Lbs load cap, Plain

General specifications

Product Name
Eaton B-Line series bracket
Catalog Number
B3067-3 PLN
UPC
782051712414
Product Length/Depth
3 in
Product Height
36 in
Product Width
33 in
Product Weight
71.96 lb
Certifications
Not Applicable

Product specifications

Load capacity
7196 lbs
Type
Light duty welded bracket
Application
Supports pipe on top hang through support bracket
Finish
Plain
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.