Download document () of 20

B3104-11/4PLN

Eaton B-Line series light duty clevis hanger, 0.8750" H x 3.75" L x 2.75" W, Steel, Plain, 1.25" max pipe size

General specifications

Product Name
Eaton B-Line series light duty clevis hanger
Catalog Number
B3104-11/4PLN
UPC
781011055202
Product Length/Depth
3.75 in
Product Height
0.875 in
Product Width
2.75 in
Product Weight
0.29 lb
Certifications
cUL Listed

Product specifications

Type
Type 4
Application
Light stationary pipe allow vertical adjustment
Finish
Plain
Material
Steel
Model
Light-duty clevis hanger
Pipe size - max
1.25 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.