Download document () of 20

B3180-1 1/4 PLN

Eaton B-Line series extended leg pipe strap, 1.87" H x 4.93" L x 1.25" W, Steel, 410 Lbs load cap, 7/16" bolt/pin size

General specifications

Product Name
Eaton B-Line series extended leg pipe strap
Catalog Number
B3180-1 1/4 PLN
UPC
782051711288
Product Length/Depth
4.93 in
Product Height
1.87 in
Product Width
1.25 in
Product Weight
0.3 lb
Certifications
Not Applicable

Product specifications

Load capacity
410 lbs
Special features
Support pipe fitting vertically
Type
Standard pipe stripe
Material
Steel
Bolt/pin size
7/16"

Export product specification