Download document () of 20

B3201-3/8W/NBPLN

Eaton B-Line series clevis, 7.6250" H x 0.8130" L x 0.8130" W, Forged steel, 572 Lb load, 3/8"-16 thread/rod size, 750 op temp

General specifications

Product Name
Eaton B-Line series clevis
Catalog Number
B3201-3/8W/NBPLN
UPC
781011124502
Product Length/Depth
0.813 in
Product Height
7.625 in
Product Width
0.813 in
Product Weight
3.05 lb
Certifications
Not Applicable

Product specifications

Load capacity
572 lb
Special features
Hanger Rod is not included used with B3205
Type
Forged steel clevis with pin
Material
Forged steel
Thread/rod size
3/8"-16
Operating temperature - max
750 °F

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.