Download document () of 20

B3201-7/8W/NBZN

Eaton B-Line series clevis, 5.25" H x 1.25" L x 1.25" W, Forged steel, 3508 Lbs load cap, 7/8"-9 thread/rod size, 750 op temp

General specifications

Product Name
Eaton B-Line series clevis
Catalog Number
B3201-7/8W/NBZN
UPC
782051421279
Product Length/Depth
1.25 in
Product Height
5.25 in
Product Width
1.25 in
Product Weight
3.05 lb
Certifications
Not Applicable

Product specifications

Load capacity
3508 lb
Special features
Hanger Rod is not included used with B3205
Type
Forged steel clevis with pin
Finish
Electro-plated zinc
Material
Forged steel
Thread/rod size
7/8"-9
Operating temperature - max
750 °F

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.