Download document () of 20

B3373CTC-3/4

Eaton B-Line series PVC coated copper riser clamp, 0.75" H x 9.06" L x 1" W, Steel

General specifications

Product Name
Eaton B-Line series PVC coated copper riser clamp
Catalog Number
B3373CTC-3/4
UPC
781011723033
Product Length/Depth
9.06 in
Product Height
0.75 in
Product Width
1 in
Product Weight
0.73 lb
Certifications
Not Applicable

Product specifications

Special features
Includes hex nuts and head hex cap screws
Type
PVC coated cooper tubing riser clamp
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.