Download document () of 20

B358-4SS4

Eaton B-Line series clevis fitting, 1.62" H x 4" L x 1.87" W, Steel, Stainless steel type 304

General specifications

Product Name
Eaton B-Line series clevis fitting
Catalog Number
B358-4SS4
UPC
781011534462
Product Length/Depth
4 in
Product Height
1.62 in
Product Width
1.87 in
Product Weight
0.89 lb
Certifications
Not Applicable

Product specifications

Special features
Two 9/16" dia. Holes
Type
Two hole clevis
Finish
Stainless steel type 304
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.