Download document () of 20

B810-12ZN

Eaton B-Line series pole bracket, 7.78" H x 12" L x 7.1250" W, Steel material, Electro-plated, Bracket

General specifications

Product Name
Eaton B-Line series pole bracket
Catalog Number
B810-12ZN
UPC
782051152661
Product Length/Depth
12 in
Product Height
7.78 in
Product Width
7.125 in
Product Weight
3.945 lb
Certifications
Not Applicable

Product specifications

Type
Bracket
Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.