Photo is representative
Download
Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 0.61lbs, Seismic fixture clamps, 200 lbs load capacity
Product Name |
Eaton B-Line series seismic fixture clamp
|
Catalog Number |
BA-SFC-E
|
UPC |
782051459128
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.61 lb
|
Certifications |
UL/CUL listed
|
Load capacity |
200 lbs
|
Product Category |
Acoustical tee
|
Type |
Seismic fixture clamps
|
Application |
Attaches 2, 2 x 4 light fixtures end-end T-bar
|