Photo is representative
Download
Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 0.04lbs, T-bar support clip
Product Name |
Eaton B-Line series t-bar fastener and spacers
|
Catalog Number |
BA14
|
UPC |
781011180904
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.04 lb
|
Certifications |
UL/CUL listed
|
Product Category |
Acoustical tee
|
Type |
T-bar support clip
|
Application |
Attaches to top of acoustic T-bar with 0.25 inch - 20 screw
|