Download document () of 20
We make what matters work*

BA33P

NEMA A200 Thermal Overload Relay, Three-pole, Panel mounted, NEMA , Thermal Type B, Class 20, 1NC Auxiliary Contact, Ambient Compensated , Full load range 19-90A

General specifications

Product Name
Eaton Freedom NEMA overload relay
Catalog Number
BA33P
UPC
786678003061
Product Length/Depth
8.2 in
Product Height
5.1 in
Product Width
6.1 in
Product Weight
1.7 lb
Certifications
CSA Certified
UL Listed

Product specifications

Modification
1NC Auxiliary Contact, Ambient Compensated
Design
NEMA
Full load current range
19-90A
Mounting
Panel
Number of poles
Three-pole
Special features
Heaters required
Trip Type
Thermal Type B, Class 20
Type
A200

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.