Download document () of 20
We make what matters work*

BA40

Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 1.27lbs, QuikFix fastening system, 50 lbs. load capacity, Fixture bar

General specifications

Product Name
Eaton B-Line series QuikFix fixture bar
Catalog Number
BA40
UPC
781011998738
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1.27 lb
Certifications
UL/CUL listed

Product specifications

Load capacity
50 lbs.
Product Category
Acoustical tee
Special features
Fixture bar
Type
QuikFix fastening system

Export product specification