Download document () of 20

BB2-16TSC

Eaton B-Line series box support fasteners, Wall studs, Mounts 1.5", 2.13", 2.5", and 2.8" deep boxes, 1" Height, 1" Length, 1" Width, 0.393lbs, Metal stud spacing: 11" to 18", Telescoping box mounting bracket, Pre-galvanized

General specifications

Product Name
Eaton B-Line series box mounting bracket and accessories
Catalog Number
BB2-16TSC
UPC
799038669913
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.393 lb
Certifications
UL/CUL listed

Product specifications

Product Category
Wall studs
Type
Telescoping box mounting bracket
Application
Completely adjustable fits range of stud spacings
Size
Metal stud spacing: 11 inch to 18 inch
Mounting method
Mounts 1.5inch, 2.13inch, 2.5inch, and 2.8inch deep boxes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.