Eaton Crouse-Hinds series intersystem bonding bridge, #4-14 AWG aux. conductor range, #6-2 AWG main conductor range, Copper alloy
Product Name |
Eaton Crouse-Hinds series intersystem bonding bridge
|
Catalog Number |
BB414C
|
UPC |
662277076609
|
Product Length/Depth |
4.35 in
|
Product Height |
1.45 in
|
Product Width |
1.6 in
|
Product Weight |
0.65 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Copper alloy
|
Auxiliary conductor range |
#4-14 AWG
|
Main conductor range |
#6-2 AWG
|