Download document () of 20
We make what matters work*

BC3 HDG CG

Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, Hot dip galvanized finish, C shape, SnapPack gasket and cover, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BC3 HDG CG
UPC
662276470712
Product Length/Depth
9.56 in
Product Height
1.88 in
Product Width
2.19 in
Product Weight
4.37 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
SnapPack gasket and cover
Material
Feraloy iron alloy
Trade size
1"
Finish
Hot dip galvanized
Shape
C

Export product specification