Download document () of 20
We make what matters work*

BC442-AS

Eaton B-Line series beam fasteners, 1" Height, 1" Length, 1" Width, 0.075lbs

General specifications

Product Name
Eaton B-Line series beam fasteners
Catalog Number
BC442-AS
UPC
781011960001
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.075 lb
Certifications
UL/CUL listed

Product specifications

Size
1/4 inch-20 thread size
Finish
Zinc plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.