Download document () of 20
We make what matters work*

BC9

Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, C shape, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BC9
UPC
782274101408
Product Length/Depth
23.75 in
Product Height
4.88 in
Product Width
5.25 in
Product Weight
23.8 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Trade size
3-1/2"
Shape
C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.