Knowledge Search
Download document () of 20

BCM603-1PQ

Eaton Bussmann series BCM modular fuse block, Pressure plate/Quick connect, Single-pole

General specifications

Product Name
Eaton Bussmann series BCM modular fuse block
Catalog Number
BCM603-1PQ
UPC
051712486330
Product Length/Depth
3 in
Product Height
1 in
Product Width
1 in
Product Weight
0.07 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Physical details

Number of poles
Single-pole

General information

Special features
Pressure plate/Quick connect

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.